Cylinder pressure sensors for low and medium speed engines, 2- and 4-stroke (0 … 250 bar) / 6613C

These cylinder pressure sensors are suitable for continuous cylinder pressure measurement of low and medium speed gas and diesel engines.

6613C

These cylinder pressure sensors are suitable for continuous cylinder pressure measurement of low and medium speed gas and diesel engines.
Main features / advantages
  • Robust design
  • Very good thermodynamic behaviour
  • Excellent long term stability
  • High temperature cable (up to 200°C)
The shoulder sealed cylinder pressure ensor and the in-line amplifier are connected by a robust high temperature cable. The patented “antistrain” design makes the measuring element insensitive to varying mounting conditions. The quartz measuring element is extremely stable and provides a very accurate and repeatable output signal over the entire life time. The sensor has been designed to reach a life span of several thousand operating hours in a diesel or gas engine but individual sensor life time is strongly depending on actual application.
Loading
Loading