Displacement sensors, potentiometric absolute linear transducers for precision positioning by roller head / 2125A

2125A
These displacement sensors with resistance and collector path of conductive-plastic have electrical measuring ranges from 25 mm until 150 mm. The electrical connection is made by a 3-pin M8x1 connector. Connecting cables for the force-displacement monitoring system maXYmos are availbale as accessory.
Main features / advantages
- Double bearing system on shaft
- Long life span with up to 100 million movements
- Outstanding linearity and high adjustment speed
- Repeatability to ±0.002 mm
- Temperature range: –30 to +85°C
- Sensor connection: 3-pin M8x1 plug connector
These displacement sensors with resistance and collector path of conductive-plastic have electrical measuring ranges from 25 mm until 150 mm. The electrical connection is made by a 3-pin M8x1 connector. Connecting cables for the force-displacement monitoring system maXYmos are availbale as accessory.
Loading
Loading