Display module cable extender for use with process monitoring systems maXYmos TL, NC / 1200A1

1200A1
Main features / advantages
- Straightforward installation of the DIM Cable Extender directly at the display module
- Supports mixed operation of maXYmos TL and NC process monitoring systems
- Option to select several measurement modules on the display
- Transfer of screen content, touch and USB data via Ethernet cable
The DIM Cable Extender Type 1200A163 for process monitoring systems maXYmos TL and maXYmos NC is composed of a compact housing with an integrated mounting plate that can be inserted at the back panel of the maXYmos DIM Type 5877AZ000 display. This connection establishes direct contact between the display connector and the DIM Cable Extender. The DIM Cable Extender houses an active electronic system designed to transfer the volume of display content, touch positions or USB data to one or several measurement modules via Ethernet cable. The use of this extender all but eliminates the limitation of Ethernet connections that must not exceed a specific length. The DIM Cable Extender brings up an on-screen menu on the display that allows the user to select the desired content of a measurement module to be shown. The selected measurement module receives the touch information of the display along with the data stored on a USB memory stick inserted at the display.