Dynamometer kit for custom force plates, set of four triaxial load cells (Fz max up to 60 kN / 13.5 klbf) / 9366C-Set
![Dynamometer kit for custom force plates, set of four triaxial load cells (Fz max up to 60 kN / 13.5 klbf) / 9366C-Set The dynamometer kit consists of two preloaded 9067C und two 9068C triaxial load cells that perfectly suits for a customized force plate. The dynamometer kit is delivered preloaded, calibrated, wired and summed to the necessary eight channels.](https://kistler.cdn.celum.cloud/SAPCommerce_Product_345x345/932-178_web.webp)
9366C-Set
Main features / advantages
- For custom multicomponent force plates
- Easy assembly of dynamometer
- Accurate and reliable thanks to piezoelectric load cells
- No recalibration necessary
The triaxial load cells are mounted between two flanges under preload. The assembled dynamometer is able to measure both compression and tensile forces in any direction. A force produces a proportional electric charge according to the piezoelectric principle. The simple, vibration-resistant design of the force sensors is very rigid in order to ensure a high natural frequency as required for highly dynamic force measurement. The outputs of the four load cells are interconnected in the summing box to enable measurement of the three orthogonal forces Fx, Fy and Fz as well as 6-component force and torque (Fx, Fy, Fz, Mx, My, Mz) acquisition. The four sensors are mounted with ground isolation to largely rule out ground loop problems. The rustproof set is protected against entry of splashing water and coolant. Together with the connecting cable Type 1687B/1677A it satisfies the requirements for IP67 penetration. Multicomponent piezoelectric load cells measure simply, directly and very accurately.
The four multicomponent force sensors are especially selected to match in their measurement behaviour and are ground to the same height. The triaxial load cells are immediately ready for measurement. The size of the top plate can be chosen within wide limits.