Fork light barriers, infrared, fork width 10 to 80 mm, plug M8 3-pin / PKI

PKI
These fork light barriers with integrated dual-level electronics can be used even under highly oily or dusty operating conditions.
Main features / advantages
- PNP switching output
- Switching frequency: 4 kHz
- Switching function normally open / normally closed (NO/NC)
- Repeating accuracy: <0.02 mm
- Operating voltage: 12 ... 30 VDC
- Connection: M8 plug, 3-pin
Fork light barriers with integrated electronics and two amplifier levels. Transmitter, receiver, and electronics are located in a robust fork-shaped aluminum housing. This allows easy mounting without time-consuming alignment and simple electrical connection via a 3-pin M8 connector. By using the dual-level alternating light electronics, the sensors can also be used under highly oily or dusty operating conditions. PKI fork light barriers are ideal for use in assembly lines for presence and position control.
Loading
Loading