Fork light barriers, infrared, fork width 5 to 20 mm, plug M8 3-pin / PMI 3-P
PMI 3-P
These compact fork light barriers have integrated electronics and high resolution and repeatability.
Main features / advantages
- PNP switching output
- Switching frequency: 1 kHz
- Switching function normally open (NO)
- Repeating accuracy: <0.02 mm
- Operating voltage: 12 ... 30 VDC
- Connection: M8 plug, 3-pin
Fork light barriers with integrated electronics and compact design. Transmitter, receiver and electronics are located in a robust, fork-shaped aluminum housing. This allows easy mounting without time-consuming alignment and simple electrical connection via a 3-pin M8 connector. The infrared (IR) transmitter is ideal for use in dirty environments. Due to the high resolution and repeatability, exact position control is possible even with fast motion sequences, for example in feed control.
Loading
Loading