Fork light barriers, laser red light, fork width 10 to 40 mm, plug M8 3-pin / PSL

PSL
These are laser fork light barriers with visible light beam, integrated electronics, high resolution and switching frequency.
Main features / advantages
- PNP switching output
- Switching frequency: 4 kHz
- Switching function normally open / normally closed (NO/NC)
- Repeating accuracy: <0.02 mm
- Operating voltage: 12 ... 24 VDC
- Wavelength: 650 nm, red light
- Connection: M8 plug, 3-pin
Laser fork light barriers with integrated electronics. Transmitter, receiver, and electronics are located in a robust, fork-shaped aluminum housing. This allows for easy mounting without time-consuming alignment and simple electrical connection via a 3-pin M8 connector. By using visible laser red light (650 nm, laser class 2), the PSL light barriers are particularly suitable for detecting small objects from 0.2 mm. The switching function (NO/NC) can be set via the changeover switch. Due to the high resolution and repeatability, exact position control is possible even with fast motion sequences, for example in feed and position control.
Loading
Loading