Inductive distance sensors, inductive sensors, analog output 0 ... 10 V, free cable end / IS-A Serie

IS-A Serie
These are inductive distance sensors with analog output 0 ... 10 VDC and free cable end for measuring, for example, double sheets in the stamping tool.
Main features / advantages
- Measuring range: 0 ... 2 mm
- Analog output voltage: 0 ...10 VDC
- Limit frequency: 1 kHz
- Operating voltage: 24 VDC
- Connection: free cable end
The inductive distance sensors are used for measurement applications, in particular for distance measurements in the stamping tool. They operate without contact, are therefore wear-free and are characterized by a long service lifetime. The sensors are available in various designs and have a measuring range of 0 to 2 mm and an analog voltage output of 0 to 10 VDC. As a result, they achieve high measurement and repeatability accuracy. The PUR connection cable with open cable end offers individual connection options.
Loading
Loading