Large 3D force plates, measuring range Fz -10 to 20 kN / 9287C

Versatile force plates, lightweight construction for dynamic measurement, extremely large measuring range, excellent accuracy and large natural frequency.

9287C

Versatile force plates, lightweight construction for dynamic measurement, extremely large measuring range, excellent accuracy and large natural frequency.
Main features / advantages
  • Extremely wide measuring range (–10 … 20 kN)
  • Excellent measuring accuracy
  • High natural frequency
  • Versatile application
  • Threshold Fz <250 mN
The multicomponent force plates of Type 9287C consist of an aluminum sandwich top plate of advanced, lightweight construction and four built-in piezoelectric 3-component force sensors. Thus they are extremely rigid overall, and allow for measurements over a very wide useful frequency range. Thanks to the special properties of the piezoelectric sensors, the force plates are highly sensitive and can simultaneously measure very dynamic phenomena occuring in a wide range of applications.
Loading
Loading