Compressive cylinder load cells, strain gauge force sensors, Fz max 5 kN to 50 kN / 4570A

These measuring cylinders for compressive forces are made for rough applications and come with small dimensions, a robust design and wide measurement ranges.

4570A

These measuring cylinders for compressive forces are made for rough applications and come with small dimensions, a robust design and wide measurement ranges.
Main features / advantages
  • 4 different measurement ranges from 0 ... 5 kN to 0 ... 50 kN
  • Robust cylindrical construction
  • Load application cap included
  • Standardized output signal: 1 mV/V
  • External strain gauge amplifier as option
This robust cylindrical load cell series was made for use in rough industrial applications. The measuring element inside the body carries a strain gauge full bridge which outputs a voltage directly proportional to the measurement variable on the application of a force. The load application ring for receiving compression forces is an integral part of the sensor. The measurement force must be applied centrically and without any transverse vectors. Please ensure that Type 4570A force sensors are mounted on a smooth and even surface.
Loading
Loading