Strain gauge load cells for crash test dummies, lower tibia, five-axial, HIII-5th, HIII-50th, HIII-95th / M55205

The strain gauge dummy load cells of family Type M55205A are designed to measure forces and moments in the area of lower tibia of the crash test dummies HIII-5% (HF), HIII-50% (H3), HIII-95% (HM).

M55205

The strain gauge dummy load cells of family Type M55205A are designed to measure forces and moments in the area of lower tibia of the crash test dummies HIII-5% (HF), HIII-50% (H3), HIII-95% (HM).
Main features / advantages
  • Lower tibia
  • Five-axial (Fx, Fy, Fz, Mx, My)
  • DTI or analog version
  • Low linearity and hysteresis
  • Compatible with structural replacement
  • Polarities according to SAE J211/1
The family Type M55205 dummy load cells are based on strain gauges using deformation bodies in which the forces and moments to be measured are introduced. To avoid linearity errors, the deformation paths are structurally designed for measurement applications so that a very proportional behavior can be realized. The strain gauges applied to these bodies enable the transformation of mechanical loads to proportional changes in resistance measured by a Wheatstone bridge.
Loading
Loading