Triaxial IEPE accelerometers, ground isolated, high sensitivity, ceramic shear, 5 … 50 g / 8762A
8762A
Family Type 8762A are high sensitivity triaxial accelerometers for modal analysis applications.
Main features / advantages
- Low impedance voltage mode
- Cube shaped, ceramic shear sensor
- Measuring ranges: ±5 g, ±10 g, ±50 g
- Ultra-low thermal transient response
- TEDS optional
- Durable hard anodized, ground isolated aluminium housing
- Conforming to CE
Type 8762A accelerometers are unique annular, shear sensor elements that feature extremely low thermal transient response, a high immunity to base strain, and transverse acceleration. An advanced hybrid charge amplifier design provides outstanding phase response, as well as a wide operating frequency range. The lightweight, aluminum housing is epoxy sealed and hard anodized coated to provide ground isolation. Each of the three sensing elements is internally connected to a microelectronic circuit that converts the charge from the ceramic piezoelectric elements into a useable high level voltage signal at a low impedance output.
Loading
Loading