Weigh In Motion (WIM) system KiTraffic Statistics / 9841A

9841A
This WIM system is designed for traffic statistics applications based on Lineas Compact WIM sensors.
Main features / advantages
- Able to monitor up to 8 traffic lanes
- Wide measuring range for weight and speed
- Count and classify vehicles with weight information
- Excellent price-performance ratio
The KiTraffic Statistics system (Type 9841A) consists of Lineas Compact sensors (Type 9196), a WIM Data Logger (Type 5204A) and associated electronics. The Lineas Compact WIM sensor is a force sensor with quartz elements specially designed for measuring wheel and axle loads of road vehicles. Lineas Compact sensors are optimized to deliver cost-efficient traffic data collection. When a force is applied to the sensor, the quartz elements yield an electrical charge signal proportional to the applied force. The sensor requires connection to the Kistler WIM Data Logger. The WIM Data Logger converts the electric charge signals of all Lineas Compact WIM sensors into wheel, axle and gross vehicle weight and derives vehicle classification information. One WIM Data Logger can cover up to 4 lanes. Note: Lineas Compact WIM sensors are only available in combination with a Kistler WIM Data Logger and suitable electronics to ensure best sensor performance.
Loading
Loading