Accelerometer PiezoStar, 250 g, ground isolated / 8703A250M1

Accelerometer PiezoStar, 250 g, ground isolated
8703A250M1
18010966
  • Accelerometer with IEPE output
  • Acceleration range: ±250 g
  • Ground isolated
Upon request
On request
Log in to myKistler to see prices
Measuring ranges
Maximum measuring range [g]
Maximum acceleration value you want to measure.
250 g
Product type
Device Type
Accelerometer
Number of Axes
1
Technology
PiezoStar®, Shear
Metrological characteristics
Threshold (acceleration)
Minimum change in the measurand that produces a measurable change in the sensor output, while the change of the measurand takes place slowly and monotonically.
0.006 g RMS
Thermal Stability
Yes
Electrical properties
Output signal type
Voltage (Piezoelectric, IEPE)
Electrical isolation
Ground isolation
Ground Insulation
Yes
Influence quantities
Sensitivity for Voltage and IEPE Output
20 mV/g
Temperature coefficient of sensitivity (%/°C)
0.004
Dynamical properties
Minimum frequency (±5%) [Hz]
0.5 Hz
Maximum frequency (±5%) [Hz]
10000 Hz
Certificates and Standards
Degree of protection EN 60529
IP68
Operation and installation
Minimal operating temperature [°C]
Minimal static operating temperature.
-54 °C
Maximum operating temperature [°C]
Maximum static operating temperature.
165 °C
Mounting Threaded Hole
Yes
Mounting Adhesive
Yes
Mounting Magnetic
Yes
Mounting type
Threaded hole / Stud, Adhesive / Wax, Magnetic base
Sealing
Hermetic Seal, IP68
High Temperature
Yes
Applications
NVH testing
Interfaces
Connector Type
Side, 10-32 Neg.
Accelerometer with a 250 g range and ground isolation.
Loading
Loading