Connection cable for piezoelectric sensors, V3-B pos. to Fischer 104 pos., 1 m / 1698AB1

Connection cable for piezoelectric sensors, V3-B pos. to Fischer 104 pos., 1 m
1698AB1
18000673
  • Cable material: TPC
  • IP protection: IP68 / IP65
  • Operating temperature range from -40 to 120°C
  • Cable length: 1 m
Upon request
On request
Log in to myKistler to see prices
Measuring ranges
Temperature measuring range [°C]
-40 … 120 °C
Mechanical properties
Bending radius (static)
36 mm
Bending radius (dynamic)
54 mm
Electrical properties
High insulation
Yes
Low noise
Yes
Insulation resistance
>1 x E+14 Ω @RT
Impedance
50 Ω
Capacitance
100 pF/m
Certificates and Standards
Degree of protection EN 60529 (sensor)
IP68
Degree of protection EN 60529 (amplifier)
IP65
Operation and installation
Temperature range
-40 … 120 °C
Used for
Triaxial measurement
Cable properties
Cable insulator
PTFE
Connection angle (sensor)
Straight
Connection option (sensor)
Screwed
Cable properties
TPC black ⌀3.6 mm
Interfaces
Number of conductors
3
Connection type (sensor)
V3-B pos.
Connection type (amplifier)
Fischer 104 9-pole pos.
Dimensions and materials
Material
TPC
Cable diameter
3.6 mm
Cable color
Black
Weight
83 g
Predefined cable length
1 m
Used for triaxial measurements in multi-axis force sensors.
Loading
Loading