Cylinder pressure sensor, M5x0.5, PFA cable (1 m) with steel braid, PiezoSmart / 6054CS3-1

Cylinder pressure sensor, M5x0.5, PFA cable (1 m) with steel braid, PiezoSmart
6054CS3-1
18043011
  • Piezoelectric cylinder pressure sensor for engine development
  • PFA cable with steel braid, 1 m, with PiezoSmart
  • Suitable for application in hydrogen combustion engines
Upon request
On request
Log in to myKistler to see prices
Measuring ranges
Maximum measuring range [bar]
Maximum pressure value you want to measure.
300 bar
Electrical properties
Output signal type
Charge (Piezoelectric, PE)
Influence quantities
Thermal shock error ΔIMEP
Test condition: 1500 1/min, IMEP = 9 bar
-1.5 … 1.5 %
Dynamical properties
Natural frequency
185 kHz
Certificates and Standards
Certification
IP65
Operation and installation
Minimal operating temperature [°C]
Minimal static operating temperature.
-20 °C
Maximum operating temperature [°C]
Maximum static operating temperature.
350 °C
Cable properties
Cable included
Yes - fixed cable
Dimensions and materials
Mounting size
5 mm
Loading
Loading
Loading