Electromechanical NC joining module NCFR, meas. range 1/2: 15/5 kN, 400 mm stroke, 400 mm/s speed, torque 50 Nm, with adapter plate (A) / 2161A15054001A

Electromechanical NC joining module NCFR, meas. range 1/2: 15/5 kN, 400 mm stroke, 400 mm/s speed, torque 50 Nm, with adapter plate (A)
2161A15054001A
18031426
  • Servo press NCFR for joining processes and rotatational movement with an adapter flange
  • Measuring range 1: 15 kN
  • Measuring range 2: 5 kN
  • 400 mm stroke, 400 mm/s speed
Upon request
On request
Log in to myKistler to see prices
Measuring ranges
Required force
15 kN
Product type
Joining module type
NCFR
Type of force sensor
Piezoelectric
Mechanical properties
Stroke
400 mm
Motor brake
With a holding brake
Drive version
Straight drive
Dynamical properties
Maximum speed [mm/s]
400 mm/s
Servo press NCFR with an adapter flange (A). The NC joining module NCFR Type 2161A, with two hollow-shaft motors and integrated sensors measuring force, displacement, crank angle, is optimal for use in monitored assembly and joining processes where rotary movements are involved in combination with linear movements.
Loading
Loading