Electromechanical NC joining module NCFC, servo press, 55 kN, 200 mm stroke, 220 mm/s speed, without holding brake (N) / 2163A055200220NT

The NC joining module NCFC Type 2163A (in two sizes of 55 and 80 kN) with integrated strain gauge force sensor for force and displacement monitored assembly and joining processes.
2163A055200220NT
18044116
  • NC joining module NCFC, weight optimized and compact NC joining module
  • Measuring range: 55 kN
  • 200 mm stroke
  • Speed 220 mm/s, without holding brake (N)
Upon request
On request
Log in to myKistler to see prices
Measuring ranges
Required force
55 kN
Product type
Joining module type
NCFC
Type of force sensor
Strain gauge
Mechanical properties
Stroke
200 mm
Motor brake
No holding brake
Drive version
Right angled drive
Dynamical properties
Maximum speed [mm/s]
220 mm/s
Loading
Loading
Loading