Fork light barrier, infrared, fork width 10 mm, fork depth 10 mm, free cable end / PMI-10-10/P

Fork light barrier, infrared, fork width 10 mm, fork depth 10 mm, free cable end
PMI-10-10/P
18036911
  • Fork light barrier with resolution 0.4 mm
  • Fork width: 10 mm, fork depth: 10 mm
  • Switching function normally open / normally closed (NO/NC)
  • Connection: free cable end
Upon request
On request
Log in to myKistler to see prices
Measuring ranges
Fork width
10 mm
Fork depth
10 mm
Metrological characteristics
Repeating accuracy, maximum
0.02 mm
Electrical properties
Operating voltage
12 … 30 VDC
Output signal type
Digital (PNP)
Maximal current consumption
60 mA
Circuit
Constant light trigger
Load current
200 mA
Dynamical properties
Frequency
1 kHz
Certificates and Standards
General tolerance of the housing
DIN ISO 2768-m
Degree of protection EN 60529
IP65
EMC according to 2014/30/EU
EN 61000…
Operation and installation
Operating temperature range
0 … 60 °C
Usage
Feed control, Position control
Design
Fork light barrier
Mode of operation
Static
Applications
3C electronics manufacturing
Interfaces
Output with LED
PNP
Connector type
Free cable end
Loading
Loading
Loading