Fork light barrier, infrared, fork width 5 mm, fork depth 5 mm, plug M8 3-pin, switching function NO/NC / PXI-5-5/3-P

Fork light barrier, infrared, fork width 5 mm, fork depth 5 mm, plug M8 3-pin, switching function NO/NC
PXI-5-5/3-P
18036940
  • Fork light barrier with resolution 0.3 mm
  • Fork width: 5 mm, fork depth: 5 mm
  • Switching function normally open / normally closed (NO/NC)
  • Connection: M8 plug, 3-pin
Upon request
On request
Log in to myKistler to see prices
Measuring ranges
Fork width
5 mm
Fork depth
5 mm
Metrological characteristics
Repeating accuracy, maximum
0.02 mm
Electrical properties
Operating voltage
12 … 30 VDC
Output signal type
Digital (PNP)
Maximal current consumption
60 mA
Circuit
Constant light trigger
Load current
200 mA
Dynamical properties
Frequency
1 kHz
Certificates and Standards
General tolerance of the housing
DIN ISO 2768-m
Degree of protection EN 60529
IP65
EMC according to 2014/30/EU
EN 61000…
Operation and installation
Operating temperature range
0 … 60 °C
Usage
Double sheet control
Design
Fork light barrier
Mode of operation
Static
Applications
3C electronics manufacturing
Interfaces
Output with LED
PNP
Connector type
3-pin M8 connector
Loading
Loading
Loading