High pressure sensor, M12 front-sealing, max 2000 bar (29000 psi), selectable connector / 6217A

The piezoelectric high-pressure sensors 6217A are designed for precise high-pressure measurements at high speeds.
6217A
18005976
  • Piezoelectric pressure sensor for high speed events, resilient to vibrations
  • Measurement range: 2'000 bar (29'000 psi)
  • Excellent linearity (≤0.5%) and high sensitivity (13 pC/bar)
  • Selectable connector
Upon request
On request
Log in to myKistler to see prices
Measuring ranges
Maximum measuring range [bar]
Maximum pressure value you want to measure.
2000 bar
Calibrations
Calibrated pressure range at room temperature [bar]
0 … 2000 bar
Product type
Pressure sensor type
Universal dynamic Pressure
Mechanical properties
Overload [bar]
2400 bar
Metrological characteristics
Linearity
Linearity represents the maximum deviation/error between ideal and actual output signal characteristics in relation to the measurand in a specific measuring range. It is expressed in percentage of the range of measurement signal (Full Scale Output).
<0.5 %FSO
Electrical properties
Minimal insulation resistance
10^13 Ω
Influence quantities
Sensitivity
–13 pC/bar
Temperature coefficient of sensitivity
±0.02 %/°C
Axial acceleration sensitivity
<0.002 bar/g
Radial acceleration sensitivity
<0.002 bar/g
Dynamical properties
Natural frequency
180 kHz
Rise time
2 µs
Certificates and Standards
Certification
none
Operation and installation
Operating temperature range
-50 … 200 °C
Minimal operating temperature [°C]
Minimal static operating temperature.
-50 °C
Maximum operating temperature [°C]
Maximum static operating temperature.
200 °C
Tightening torque
20 N·m
Applications
Airbag closed vessel testing
Cable properties
Cable included
No cable included
Dimensions and materials
Mounting size
11 mm
The sensor Type 6217A is a precise high pressure sensor with excellent linearity and lifetime. The front sealing construction minimizes the dead volume, allowing high frequency measurements, and low thermal and mechanical stressing of the sensing element. Due to the high sensitivity and excellent linearity, the sensor is well suited for mesurements in partial ranges. The output connector may be selected as needed (KIAG 10-32, BNC & TNC), further increasing the flexibility. The quartz sensing element results in high stability and good resilience against pyroelectric effects. Furthermore, the identical sealing ring is used for all high pressure sensors (Types 6213, 6215 and 6217), minimizing the number of components required.
Loading
Loading