Inductive sensor, proximity switch, switching distance 0.6 mm, M4 x 22 mm, free cable end / IS-M4-22-06

Inductive sensor, proximity switch, switching distance 0.6 mm, M4 x 22 mm, free cable end
IS-M4-22-06
18037187
  • Inductive sensor with switching distance 0.6 mm
  • Thread: M4x22
  • Switching function normally open (NO)
  • Connection: free cable end
Upon request
On request
Log in to myKistler to see prices
Electrical properties
Operating voltage
10 … 30 VDC
Maximal current consumption
10 mA
Load current
200 mA
Dynamical properties
Frequency
3 kHz
Certificates and Standards
Degree of protection EN 60529
IP65
EMC according to 2014/30/EU
EN 61000…
Operation and installation
Operating temperature range
0 … 70 °C
Mode of operation
Static
Interfaces
Output with LED
PNP
Dimensions and materials
Sn ST 37
0.6 mm
Loading
Loading
Loading