Inductive sensor, proximity switch, switching distance 1 mm, 10 x 28 mm, plug M8 3-pin / ISS-10-28-1

Inductive sensor, proximity switch, switching distance 1 mm, 10 x 28 mm, plug M8 3-pin
ISS-10-28-1
18037202
  • Inductive sensor with switching distance 1 mm
  • Dimensions: WxL (mm) 10x28
  • Switching function normally open (NO)
  • Connection: M8 plug, 3-pin
Upon request
On request
Log in to myKistler to see prices
Electrical properties
Operating voltage
10 … 30 VDC
Dynamical properties
Frequency
1 kHz
Dimensions and materials
Sn ST 37
1.5 mm
Loading
Loading
Loading