Measurement module KiDAQ for piezoresistive pressure transmitters (PRT), voltage and current, Portable, EtherCAT / 5507A22A1

Measurement module KiDAQ for piezoresistive pressure transmitters (PRT), voltage and current, Portable, EtherCAT
5507A22A1
18046598
  • Measurement module for KiDAQ data acquisition system
  • 8 analog input channels
  • A/D conversion: 20 kSps sampling rate per channel, 24 bit resolution
  • For KiDAQ Portable housing, EtherCAT version
Upon request
On request
Log in to myKistler to see prices
Electrical properties
Output signal type
EtherCAT
Input type
Voltage, Piezoresistive pressure transmitters (PRT)
Dynamical properties
Maximum signal frequency
3 kHz
Interfaces
Number of digital inputs
8
Dimensions and materials
Casing material
Portable
Loading
Loading
Loading