Measurement module KiDAQ for piezoresistive pressure transmitters (PRT), voltage and current, DIN Rail / 5507A31A1

Measurement module KiDAQ for piezoresistive pressure transmitters (PRT), voltage and current, DIN Rail
5507A31A1
18042055
  • Measurement module for KiDAQ data acquisition system
  • 8 analog input channels
  • A/D conversion: 20 kSps sampling rate per channel, 24 bit resolution
  • DIN Rail housing
Upon request
On request
Log in to myKistler to see prices
Electrical properties
Output signal type
KiConnect
Input type
Voltage, Piezoresistive pressure transmitters (PRT)
Dynamical properties
Maximum signal frequency
3 kHz
Interfaces
Number of digital inputs
8
Dimensions and materials
Casing material
DIN Rail
Loading
Loading
Loading