Measurement module KiDAQ for RTD (Pt100, Pt1000) and resistance, DIN Rail / 5522A31A1

Measurement module KiDAQ for RTD (Pt100, Pt1000) and resistance, DIN Rail
5522A31A1
18036138
  • Measurement module for KiDAQ data acquisition system
  • 4 analog input channels
  • A/D conversion: 10 Sps sampling rate per channel, 24 bit resolution
  • DIN Rail housing
Upon request
On request
Log in to myKistler to see prices
Electrical properties
Output signal type
KiConnect
Input type
Resistance, Pt100, Pt1000 (RTD)
Interfaces
Number of digital inputs
4
Dimensions and materials
Casing material
DIN Rail
Loading
Loading
Loading