Measurement module KiDAQ for thermocouples, Rack, thermocouple type K, color green (IEC) / 5521A11T1

Measurement module KiDAQ for thermocouples, Rack, thermocouple type K, color green (IEC)
5521A11T1
18036131
  • Measurement module for KiDAQ data acquisition system
  • 8 analog input channels
  • A/D conversion: 100 Sps sampling rate per channel, 24 bit resolution
  • For KiDAQ Rack housing, thermocouple type K, color green (IEC)
Upon request
On request
Log in to myKistler to see prices
Electrical properties
Output signal type
KiConnect
Input type
Thermocouples
Interfaces
Number of digital inputs
8
Dimensions and materials
Casing material
Rack
Loading
Loading
Loading