MEMS capacitive triaxial K-Beam accelerometer, 2 g, titanium housing / 8396A

MEMS capacitive triaxial K-Beam accelerometer, 2 g, titanium housing
8396A
18032688
  • MEMS capacitive triaxial accelerometer
  • Acceleration ranges: 2, 10, 30, 50, 100, and 200 g
  • Multiple output types
  • Connector or integral cable, titanium housing
Upon request
On request
Log in to myKistler to see prices
Measuring ranges
Maximum measuring range [g]
Maximum acceleration value you want to measure.
200 g
Product type
Device Type
Accelerometer
Number of Axes
3
Technology
MEMS capacitive
Electrical properties
Output signal type
Voltage (MEMS)
Electrical isolation
Ground isolation
Ground Insulation
Yes
Dynamical properties
Minimum frequency (±5%) [Hz]
0 Hz
Maximum frequency (±5%) [Hz]
3500 Hz
DC Response/ Low Frequency
Yes
Operation and installation
Minimal operating temperature [°C]
Minimal static operating temperature.
-55 °C
Maximum operating temperature [°C]
Maximum static operating temperature.
125 °C
Mounting Threaded Hole
Yes
Mounting Adhesive
Yes
Mounting Magnetic
Yes
Mounting type
Threaded hole / Stud, Adhesive / Wax, Magnetic base
Applications
NVH testing, eVTOL / UAV / drone testing, Space payload testing
The MEMS capacitive accelerometer is a triaxial accelerometer that comes in a variety of different customizations that can adapt this low frequency accelerometer to a multitude of different environments.
Loading
Loading