Piezoelectric (PE) low pressure sensor, pressure transducer with very high sensitivity (10 bar / 145 psi) / 7261

7261
18006884
- Pressure sensor with measuring range up to 10 bar (145 psi)
- Operating temperature range: –40 to 240°C (–40 to 464°F)
- Very high sensitivity
- Charge (PE) output
Upon request
On request
Log in to myKistler to see prices
Measuring ranges
Maximum measuring range [bar]
10 barMaximum pressure value you want to measure.
The piezoelectric low pressure sensor Type 7261 is, due to its very high sensitivity, suited for a variety of applications where smallest pressure pulsations need to be measured.
Loading
Loading