Piezoelectric surface strain sensor, transmitter with integrated charge amplifier (±20 … ±800 με) / 9238B10

Piezoelectric surface strain sensor, transmitter with integrated charge amplifier (±20 … ±800 με)
9238B10
18007489
  • Piezoelectric sensor, surface strain transmitter
  • Two fully programmable, independent and switchable measuring ranges (±20 … ±800 με)
  • Dimensions: LxBxH (mm) 68.1x25x26.7
  • Output signal: –10 … 10 V, connection: M12x1 8-pin pos.
Upon request
On request
Log in to myKistler to see prices
Measuring ranges
Measuring range [µε]
-800 … 800 με
Calibrations
Calibrated measuring range [με]
0 … 500 με
Product type
Strain sensor type
Surface strain transmitter
Mechanical properties
Mechanical overload
±1000 με
Metrological characteristics
Linearity
Linearity represents the maximum deviation/error between ideal and actual output signal characteristics in relation to the measurand in a specific measuring range. It is expressed in percentage of the range of measurement signal (Full Scale Output).
≤±2 %FSO
Adjustment error
<0.5 %FS
Electrical properties
Excitation voltage
18 … 30 V
Output signal type
Voltage
Maximal current consumption
1 mA
No load current
<70 mA
Influence quantities
Resultant sensitivity
±1.25 ... 500 mV/με
Dynamical properties
Frequency range (-3dB)
≈0,1 kHz
Certificates and Standards
Degree of protection EN 60529
IP67
Operation and installation
Operating temperature range
-20 … 70 °C
Storage temperature range
-20 … 80 °C
Cable properties
Cable included
No cable included
Interfaces
RS-232 C serial interface EIA standard
RS-232 C
RS-232 C serial interface interface parity
none
RS-232 C serial interface, Software handshake
No
Connector type
M12x1 8-pole positive
Dimensions and materials
Weight (without cable)
190 g
Voltage output
Output voltage limit
±10.5 V
Current output
Output current
±1 mA
Additional properties
Control signals measuring range switching (pin 5) delay
<2 ms
Control signals reset/measure switching (pin 3) delay
<10 ms
Loading
Loading
Loading