Piezoresistive pressure transducer, with PT1000 probe, thread size M6x1 / 4080BT000

Piezoresistive pressure transducer, with PT1000 probe, thread size M6x1
4080BT000
20000037
  • Piezoresistive pressure transducer with pressure ranges of 5, 10 or 20 bar
  • Lemo Connector
  • Flylead 1 m
  • PT1000 probe for temperature measurement
Upon request
On request
Log in to myKistler to see prices
Measuring ranges
Maximum measuring range [bar]
Maximum pressure value you want to measure.
20 bar
Product type
Pressure sensor type
Universal static pressure
Mechanical properties
Overload [bar]
30 bar
Electrical properties
Output signal type
Voltage or Current (Piezoresistive, PR)
Supply voltage range
8 … 16 V
Dynamical properties
Natural frequency
5 kHz
Certificates and Standards
Certification
none
Operation and installation
Operating temperature range
-30 … 150 °C
Minimal operating temperature [°C]
Minimal static operating temperature.
-30 °C
Maximum operating temperature [°C]
Maximum static operating temperature.
150 °C
Compensated temperature range
25 … 150 °C
Tightening torque
6 N·m
Applications
eVTOL / UAV / drone testing, Rocket and jet engine testing
Cable properties
Cable included
Yes - fixed cable
Dimensions and materials
Weight (without cable)
12 g
Casing material
Stainless steel (1.4435)
Power supply
Supply current
6 mA
Loading
Loading
Loading