Triaxial IEPE accelerometer, miniature, PiezoStar crystal, 250 g / Z22198D250A

sub miniature triaxial IEPE accelerometer sub-miniature dreiachsial Beschleunigungssensor integriertes Kabel
Z22198D250A
18046700
  • Triaxial IEPE accelerometer with a measuring range of 250 g
  • Extremely wide frequency bandwidth from 0.8 to 10900 Hz (±5%)
  • Minimal thermal sensitivity shift thanks to Kistler’s PiezoStar® crystal technology
  • Low noise performance even at high electromagnetic interference thanks to internal ground isolation
Upon request
On request
Log in to myKistler to see prices
Measuring ranges
Maximum measuring range [g]
Maximum acceleration value you want to measure.
250 g
Product type
Number of Axes
3
Electrical properties
Output signal type
Voltage (Piezoelectric, IEPE)
Electrical isolation
Ground isolation
Influence quantities
Sensitivity for Voltage and IEPE Output
16.6 mV/g
Dynamical properties
Minimum frequency (±5%) [Hz]
0.8 Hz
Maximum frequency (±5%) [Hz]
10900 Hz
Operation and installation
Minimal operating temperature [°C]
Minimal static operating temperature.
-55 °C
Maximum operating temperature [°C]
Maximum static operating temperature.
125 °C
Mounting type
Adhesive / Wax
Applications
NVH testing, eVTOL / UAV / drone testing, Electric motor testing R&D, Space payload testing, 3C electronics manufacturing
This triaxial miniature IEPE accelerometer with a measuring range of 250 g is designed for structural testing for example on satellites, printed boards, and components with limited mounting space. The integrated PiezoStar® sensing element delivers a very low thermal sensitivity shift. This unique sensing element is combined with low noise electronics to provide a wide frequency bandwidth. The accelerometer is internally ground isolated to guarantee low noise performance even with high electromagnetic interference, for example in electric motors. In addition, the welded titanium housing combines ruggedness and light weight. The integral cable is attached to the sensor using a patented technology, combining robustness and easy handling for demanding installations. The cable is equipped with a four-pin industry standard connector (1/4-28 UNF pos.).
Loading
Loading