Universal measurement module KiDAQ, 4-channel (2x analog, 2x digital), Portable, EtherCAT / 5501A22A1

Universal measurement module KiDAQ, 4-channel (2x analog, 2x digital), Portable, EtherCAT
5501A22A1
18046586
  • Measurement module for KiDAQ data acquisition system
  • 2 analog and 2 digital input channels
  • A/D conversion: 100 kSps sampling rate per channel, 24 bit resolution
  • For KiDAQ Portable housing, EtherCAT version
Upon request
On request
Log in to myKistler to see prices
Electrical properties
Output signal type
EtherCAT
Input type
Voltage, Voltage (Piezoelectric, IEPE), Current, Resistance, Potentiometer, Pt100, Pt1000 (RTD), Thermocouples, Strain gauges
Dynamical properties
Maximum signal frequency
20 kHz
Interfaces
Number of channels
2
Number of digital inputs
2
Digital inputs
Status (digital)
Dimensions and materials
Casing material
Portable
Loading
Loading
Loading