Universal measurement module KiDAQ, 4-channel (2x analog, 2x digital), DIN Rail / 5501A31A1

Universal measurement module KiDAQ, 4-channel (2x analog, 2x digital), DIN Rail
5501A31A1
18036105
  • Measurement module for KiDAQ data acquisition system
  • 2 analog and 2 digital input channels
  • A/D conversion: 100 kSps sampling rate per channel, 24 bit resolution
  • DIN Rail housing
Upon request
On request
Log in to myKistler to see prices
Electrical properties
Output signal type
KiConnect
Input type
Voltage, Voltage (Piezoelectric, IEPE), Current, Resistance, Potentiometer, Pt100, Pt1000 (RTD), Thermocouples, Strain gauges
Dynamical properties
Maximum signal frequency
20 kHz
Interfaces
Number of channels
2
Number of digital inputs
2
Digital inputs
Status (digital)
Dimensions and materials
Casing material
DIN Rail
Loading
Loading
Loading