Universal measurement module KiDAQ, 4-channel (4x analog), Portable, EtherCAT / 5502A22A1

Universal measurement module KiDAQ, 4-channel (4x analog), Portable, EtherCAT
5502A22A1
18046589
  • Measurement module for KiDAQ data acquisition system
  • 4 analog input channels
  • A/D conversion: 20 kSps sampling rate per channel, 24 bit resolution
  • For KiDAQ Portable housing, EtherCAT version
Upon request
On request
Log in to myKistler to see prices
Electrical properties
Output signal type
EtherCAT
Input type
Voltage, Current, Resistance, Potentiometer, Pt100, Pt1000 (RTD), Thermocouples, Strain gauges
Dynamical properties
Maximum signal frequency
3 kHz
Interfaces
Number of digital inputs
4
Dimensions and materials
Casing material
Portable
Loading
Loading
Loading