Assembly press workstation Smart Single station 2nd Generation for automated joining / SST
SST
Customizable (individually configurable) assembly workstation designed for various pressing and joining tasks as well as testing processes
Características/ventajas principales
- 100% quality inspection within joining process
- Integration of electromechanical NC joining modules
- Graphical user interface
- Turnkey system, plug-and-play solution
- Process monitoring system maXYmos NC for efficient force-displacement monitoring
- 3 frame sizes: scalable, can be integrated into production lines
For maximum flexibility and guaranteed product quality, Kistler offers the Smart Single Station (SST), a customizable assembly workstation for diverse and application-specific pressing and joining tasks as well as test processes. The system can be used as a stand-alone workstation or integrated into a fully or partially automated production line to control, evaluate and document manufacturing processes. The integrated maXYmos NC process monitoring system for force-displacement monitoring enables quality inspection of joining and pressing processes, ensuring their traceability. In addition to flexibility and seamless product quality, even the smallest time savings in operational workflow are crucial.
Carga
Carga