Analysis wrenches, handheld torque and angle of rotation wrenches / 5413-1500
![Analysis wrenches, handheld torque and angle of rotation wrenches / 5413-1500 The main applications of the analysis wrenches are torque and angle of rotation measurements, as well as the special functions associated with the measuring and evaluation unit INSPECTpro.](https://kistler.cdn.celum.cloud/SAPCommerce_Product_345x345/170515_SCHATZ_14_Kistler-logo.webp)
5413-1500
The main applications of the analysis wrenches are torque and angle of rotation measurements, as well as the special functions associated with the measuring and evaluation unit INSPECTpro.
Main features / advantages
- Function as torque and angle of rotation sensor
- Carry-on-tightening functions according to VDI/VDE 2645
- Fastening point-related tests with CEUS and the measuring and evaluation unit INSPECTpro
The analysis wrenches consist of a handle with an integrated connection socket to connect the wrench with a sensor cable to a measuring and evaluation unit, a control unit with LED status display, a steel pipe with an integrated bending rod with strain gauges for torque measurement, and a gyroscope for referenceless angle of rotation measurement, as well as a tool holder for the plug-in tool. The LED status display of the analysis wrench provides feedback about the operating status and when the target value is obtained (when used on the measuring and evaluation unit INSPECTpro). The integrated Autocode system enables the sensor to be automatically detected and calibrated when it is connected to appropriately equipped measuring systems. The analysis wrenches are delivered with a quality certificate. Upon request, the analysis wrenches are calibrated with traceability in our DAkkS-accredited calibration lab.
Loading
Loading