Ceramic micro-vibration force plates, measuring range -500 … 500 N / 9236A

The piezoelectric high frequency dynamometers Type 9236A with their ceramic top plates were designed for measurements of very low forces at high frequencies.

9236A

The piezoelectric high frequency dynamometers Type 9236A with their ceramic top plates were designed for measurements of very low forces at high frequencies.
Main features / advantages
  • Measuring range Fx, Fy, Fz: -500 ... 500 N
  • Measuring range Mx, My, Mz: 0 … 20 Nm
  • Ceramic top plate design optimized for high natural frequency performances

The piezoelectric high frequency dynamometers Type 9236A with their ceramic top plates were especially designed for measurements of very low forces at high frequencies and they are ideally suited for usage in vacuum chambers or cleanrooms.

Piezoelectric multicomponent dynamometers measure the three orthogonal components of a force and provide the possibility to easily calculate the corresponding moments. The dynamometers have a ceramic top plate in order to reach the highest possible rigidity and consequently an extraordinary high natural frequency. Their high resolution enables the smallest dynamic changes in small forces to be measured.

Loading
Loading