Connection cables for piezoelectric sensors, M3x0.35 neg. int. to Micro MCX pos. / 1650A3
1650A3
For connection between a sensor and multichannel connector (e.g. 1722A).
Main features / advantages
- Cable material: PFA, blue
- Cable diameter: 1 mm
- Operating temperature range: -40 ... 200°C
- Connections: M3x0.35 neg. with integrated thread - Micro MCX pos.
- Degree of protection EN 60529 (amplifier): MIL-STD-202, Method 106
undefined
Loading
Loading