Connection cables for piezoelectric sensors, M4x0.35 pos. int. to KIAG 10-32 pos. int. / 1983AB
1983AB
For force, torque and strain sensors (1-component force sensors).
Main features / advantages
- Cable material: FPM, black
- Cable diameter: 2 mm
- Operating temperature range: -20 ... 200°C
- Connections: M4x0.35 pos. with integrated thread - KIAG 10-32 pos. with integrated thread
- Degree of protection EN 60529: IP65
undefined
Loading
Loading