Fork light barriers, infrared, fork width 10 to 40 mm, plug M8 3-pin or open end / PSI

PSI
The PSI fork light barriers have integrated electronics as well as high resolution and repeatability and are available in many different dimensions.
Main features / advantages
- PNP switching output
- Switching frequency: 1 or 4 kHz
- Switching function normally open / normally closed (NO/NC)
- Repeating accuracy: <0.02 mm
- Operating voltage: 12 ... 30 VDC
- Connection: M8 plug, 3-pin or open end
These fork light barriers with integrated electronics contain the transmitter, receiver and electronics in a robust fork-shaped aluminum housing. This enables easy installation without time-consuming alignment and simple electrical connection via a 3-pin M8 plug or a free cable end. The infrared light transmitter (IR) is ideal for dirty environments and the switching function (NO / NC) can be set via the light/dark switchover. Thanks to the high resolution and repeat accuracy, exact position control is possible even with fast movement sequences, for example for feed and position control.
Loading
Loading