Glow plug adapters for sensors of Type 6058A / 6544Q

6544Q
Customized glow plug adapters allow cylinder pressure measurements on diesel engines without additional measuring bores. The sensors can be positioned close to the combustion chamber to allow a high signal quality.
Main features / advantages
- Simple mounting without additional measuring bore
- Design corresponding to existing glow plug bore
- High signal quality thanks to pressure measurement close to combustion chamber
In small modern diesel engines, where there is little space available, it is difficult to mount cylinder pressure sensors. For this reason, substituting the series glow plug with a glow plug adapter is an attractive solution. The glow plug adapter is simply installed into the existing mounting bore of the series glow plug. The cylinder pressure sensor remains in contact with the combustion gas via short, star-shaped bores in the glow plug tip.
Loading
Loading