High-insulating extension cables, BNC neg. - BNC pos., PVC black / 1603B
1603B
These high-insulating extension cables are used for extending cables with a BNC pos. connector.
Main features / advantages
- High-insulating extension cables
- Connectors: BNC neg., BNC pos.
- Black PVC jacket
- Temperature range: –25 … 70 °C
- Standard lengths: 2, 5, 10, 13, 20, 50 m
- Customer-specific lengths: 0.1 … 150 m
Charge mode, high impedance piezoelectric measurement demands highly insulated coaxial cables and connectors, such as Type 1603B, to ensure an insulation resistance greater than 1E13 Ω throughout the measuring chain. Only low-noise coaxial cables that produce very little triboelectricity during movement may be used. The connectors must be robust, sealed, and resistant to dirt. Kistler connectors have been developed specifically to meet these requirements and are made of stainless steel. Unlike galvanized connectors, they are not subject to any wear, and measurement reliability and accuracy are improved. All Kistler connectors contain an O-ring seal at the cable end and the connection end.
Loading
Loading