Water-cooled cylinder pressure sensors, M10x1 / 6061C

Water-cooled M10x1 precision cylinder pressure sensor, especially suitable for thermodynamic investigations in the laboratory. High sensitivity, high natural frequency and excellent sensitivity stability thanks to integrated water cooling directly on the measuring element.

6061C

Water-cooled M10x1 precision cylinder pressure sensor, especially suitable for thermodynamic investigations in the laboratory. High sensitivity, high natural frequency and excellent sensitivity stability thanks to integrated water cooling directly on the measuring element.
Main features / advantages
  • Shoulder-sealing installation
  • Small thermal sensitivity shift
  • Very low linearity deviation
  • Excellent long-term stability
  • Suitable for use in hydrogen combustion engines
The use of robust measuring elements ensures that these cylinder pressure sensors are also suitable for high mechanical loads. The higher-strength material of the diaphragm together with the cooling enable a long service life. The water cooling ensures that the 6061C pressure sensors are thermally stable over the entire power band of the engine (lower load-change drift), so that the sensor can be flush mounted even in installations with high operating temperatures.
Loading
Loading