The exceptionally compact and lightweight NCFC electromechanical joining module from Kistler features a high traversing speed: this new servo press was specifically optimized for clinching and riveting applications.
Winterthur, April 2022 – Kistler is adding a compact, weight-optimized system to its portfolio: the new NCFC electromechanical joining module. This is a highly suitable solution for clinching and riveting applications, and also for assembly and joining processes that require force-displacement monitoring. Another highlight of the new NCFC servo press: it needs very little installation space, so weight and center of gravity design are optimized – particularly for robot arm applications.
Clinching (also known as press-joining) is an efficient and reliable joining process that is becoming increasingly attractive to industrial manufacturers because it requires no additional components such as rivets or bolts. And unlike drilling or welding, clinching does not generate any heat input. Clinching requires less energy and maintenance effort than spot welding; depending on the material and process, the strength values of clinched joints are often equal or sometimes even higher, and the processes can also be controlled with greater ease and accuracy.
Kistler presents in cooperation with BTM the first ever electromechanical joining module that is specifically optimized to meet the requirements of the clinching process. Thanks to the combination of Kistler technology with BTM's application know-how in clinch tooling and pliers, customers benefit from a servo press based on cutting-edge technology that offers high-precision, energy-efficient part joining with assured quality.