Multicomponent dynamometer MiniDyn, 4 kN, cover plate 90x90 mm / 9119AA1

Multicomponent dynamometer MiniDyn, 4 kN, cover plate 90x90 mm
9119AA1
18017664
  • Piezoelectric multicomponent dynamometer with maximum forces Fx, Fy, Fz ±4 kN
  • Cover plate 39x80 mm
  • Natural frequency fn (x) 6 kHz, fn (y) 6.4 kHz, fn (z) 6.3 kHz
  • Fischer 9-pin flange connector
Upon request
On request
Measuring ranges
Minimum measuring range [kN]
-4 kN
Maximum measuring range [kN]
4 kN
Product type
Force sensor type
A dynamometer is a force plate measuring forces and moments.
Multicomponent dynamometer
Preloaded sensor
Preloaded sensors are already calibrated and therefore ready-to-use. Non-preloaded sensors are smaller.
Yes
Crosstalk
Maximum crosstalk Fx→Fy
-2 … 2 %
Maximum crosstalk Fx→Fz
-2 … 2 %
Maximum crosstalk Fy→Fx
-2 … 2 %
Maximum crosstalk Fy→Fz
-2 … 2 %
Maximum crosstalk Fz→Fx
-2 … 2 %
Maximum crosstalk Fz→Fy
-2 … 2 %
Metrological characteristics
Threshold
<0.002 N
Electrical properties
Output signal type
Charge (Piezoelectric, PE)
Influence quantities
Sensitivity
Fx: -26 pC/N, Fy: -13 pC/N, Fz: -26 pC/N
Certificates and Standards
Degree of protection EN 60529
IP67
Operation and installation
Operating temperature range
-20 … 70 °C
Applications
NVH testing, Cutting processes and machining development, 3C electronics manufacturing
Cable properties
Cable included
No cable included
Interfaces
Connector type
Fischer 104 9-pin negative
Dimensions and materials
Weight
0.93 kg
This is a multicomponent dynamometer for measuring the three orthogonal components of a force. Its very low threshold and the high sensitivity allow for measuring extremely small forces.
Loading
Loading