Piezoelectric surface strain sensor for industrial use (-800 … 800 με), standard version / 9237B10

Piezoelectric surface strain sensor for industrial use (-800 … 800 με), standard version
9237B10
18007487
  • Piezoelectric sensor, measuring range: –800 … 800 με
  • Nominal sensitivity: –34 pC/με
  • Dimensions: LxBxH (mm) 62.25x25x26.7
  • Output connection: KIAG 10-32 neg.
Upon request
On request
Measuring ranges
Measuring range [µε]
-800 … 800 με
Calibrations
Calibrated measuring range [με]
0 … 500 με
Product type
Strain sensor type
Surface strain sensor
Mechanical properties
Mechanical overload
±1000 με
Metrological characteristics
Linearity
Linearity represents the maximum deviation/error between ideal and actual output signal characteristics in relation to the measurand in a specific measuring range. It is expressed in percentage of the range of measurement signal (Full Scale Output).
≤±2 %FSO
Nominal sensitivity [pC/με]
-34 pC/με
Electrical properties
Output signal type
Charge (Piezoelectric, PE)
Certificates and Standards
Degree of protection EN 60529
IP65
Operation and installation
Operating temperature range
-30 … 120 °C
Applications
Spot welding process monitoring
Cable properties
Cable included
No cable included
Interfaces
Connector type
KIAG 10-32 negative
Dimensions and materials
Weight
≈160 g
Loading
Loading
Loading