Central tool plug-in system, central plug for up to 8 sensors / WS-8

If several sensors are used in the tool, the central plug-in system WS-8 provides an elegant solution that brings enormous time advantages during tool changes.

WS-8

If several sensors are used in the tool, the central plug-in system WS-8 provides an elegant solution that brings enormous time advantages during tool changes.
Main features / advantages
  • Tool central plug-in system for up to 8 sensors
  • Connection to the tool monitoring system via a connection cable
Adapter for fixed connection of the sensors used in the stamping tool. Up to eight sensors (light barriers, inductive switches, or contact sensors) can be connected to one WS-8 adapter. The connection to the tool monitoring system is made via a collective plug connection (Sub-Min-D 15-pin) and a connection cable. Especially when several sensors are used per tool, an elegant and clear solution can be realized with the WS-8 adapter, which brings enormous time advantages during tool changes.
Loading
Loading