Connecting cables (PFA) for triaxial force sensors with V3 neg. connector / 1698-3PFA

1698-3PFA
Multi-wire, high insulation, PFA based cables with synthetic or steel braiding and a high degree of protection up to IP68.
Main features / advantages
- Number of conductors: 3
- Length: from 0.2 to 20 m
- Temperature range: -40 to 120°C
- Amplifier connections: BNC pos., SMC neg., Fischer 9-pole pos. or Mini-Coax neg.
Multi-wire, high insulation, PFA based cables with synthetic or steel braiding and a high degree of protection up to IP68.
Loading
Loading