Electromechanical NC joining module NCFE, servo press for simple, cost-sensitive joining processes / 2162A

2162A
Main features / advantages
- Cost-effective design
- Measuring direction push
- Compact dimensions
- Uniform operating philosophy using maXYmos NC
The NC joining modules NCFE Type 2162A consist of a housing in which a strain gauge force sensor is integrated. The motion happens by means of a threaded spindle driven via belt respectively a gearbox by a motor. This motor has an absolute encoder for the exact positioning. The drive motor is an electronically commutated AC servodrive controlled by a servo amplifier. Constant revolution speed and therefore constant motion speed is ensured. Standard functions such as block pressing, position pressing and force feedback controlled pressing as well as intermediate positioning are supported. The NC joining module NCFE can be operated with the IndraDrive Cs servo amplifier in combination with maXYmos NC Type 5847B . The communication between IndraDrive Cs and maXYmos NC is done in real time via SERCOS III.
Several fieldbus slave interfaces or digital I/O are available onboard for customer provided controlling. PROFIBUS, PROFINET, EtherNet/IP or even EtherCAT can be used with the maXYmos NC depending on customer's demands. Quality data can be transferred via the Ethernet interface with several protocols as well as a visualisation by VNC or a data backup can be done.